IESNA:LM-63-2002
[TEST]P1334102
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R159735DE010 E3A301H
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 3500K CCT AND, 97CRI , E3A301H TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]114
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.8 5.5 8.1 16.2 35.5 64.4 131.6 277.2 492.5 582.4
669.4 756 836.1 903.2 958.1 1000.5 1029 1043.7 1042.6 1024.7
988.2 928.7 854.3 769.2 653.9 551.8 445.1 348.4 262.5 127.6
62.2 31.8 9.5 3.8 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.3 8.1 16 35.6 63 127.5 281.2 498.4 578.9
671 761.3 832.5 902.8 949.1 994 1022 1034.2 1030.8 1011.3
971.3 911.8 838.8 744.4 658.4 544.8 446.7 347.2 264.5 130.7
60.4 30.9 9.4 3.9 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.4 8 16 34.8 61.1 130 274.5 475.4 569.4
649.1 732.2 812.8 872 924.9 961.4 987.3 999.6 994.5 970.9
931.8 869.4 802.3 711.4 623.3 522.5 424.8 341.3 250.7 121.6
59.7 30.9 9.3 3.8 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.4 8.1 15.7 33.8 61.2 124 248.8 453.1 533.7
611.7 697.2 768.7 829 872.5 907 931.2 939.5 931.9 906.4
867.6 809.2 741.7 663.4 564.6 477.1 389.9 308.9 231.2 116.7
57.2 29.9 9.4 4.1 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.4 8.1 14.6 33.7 58 117.2 233.1 414.9 489.6
565.8 639.4 706.9 758.4 802.8 834.1 851.4 855.4 843.6 819.1
781.4 730.3 666 589.6 503.5 423.8 337.1 261.2 203.4 104.4
54.3 28.9 9.1 4.1 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.4 8 14.3 32 56.9 109.6 214.6 373.2 441.2
512.2 579 636.2 680 720 742.7 756.8 758.5 744.9 719.1
680.7 631.9 570.1 493.1 427.8 348.8 286.8 228.1 176.2 93.7
48.6 27.1 9.4 4 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.4 7.8 14.1 31.5 54.3 101.8 188.5 329.7 388
447.2 503.8 558.1 593.9 623.3 642.2 652.2 649.7 636.1 610.4
573 523.4 466.4 404.9 343.1 287.5 231.4 187.5 149.4 79.1
43 24.3 9.6 4.1 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.2 7.7 13.5 30.5 51.6 92 163.3 280.4 333.7
380.1 431.4 470.3 502.1 525.3 536.8 541.7 536.9 519.8 496.7
461.1 422.8 369.9 320.7 267.4 226.7 186.2 154.4 123.1 64.5
36.9 22.3 9.8 4 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.8 5.2 7.7 12.5 28.6 48.7 83.7 141.8 233.3 276.6
318.6 355.3 385.5 411.3 425.8 432.5 432.5 425.7 410.4 389.5
358.1 322.4 285.3 247.2 206.7 173.9 145.5 121.2 100.2 54.9
32.3 20.1 8.9 3.9 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.8 5.3 7.4 12.3 26.7 45.7 74.9 124.5 192.5 223.6
248.8 277.8 302.5 319.3 327.7 330.5 327.8 319.6 307.4 291.5
268.4 240.7 213.4 184.6 157.4 133.1 113.2 95.5 80.5 47.5
27.8 17.3 8.8 3.4 1.3 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.8 4.8 6 7.8 11.2 18.4 25.4 31.1 34.8 35.2
34.6 33.5 32.6 31.5 30.4 28.9 27.6 26.1 24.3 22.5
20.6 19.1 17.4 15.6 14.1 12.4 10.9 9.2 7.2 3.2
2 0.8 0.2 0 0 0 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.8 4.4 4.8 5.1 5.3 5.3 5.2 5.1 4.8 4.7
4.4 4.2 3.9 3.7 3.4 3.1 2.9 2.6 2.2 1.8
1.4 1 0.7 0.6 0.3 0.3 0.2 0.1 0.1 0
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
3.8 3.9 3.5 3.2 2.8 2.2 1.9 1.4 1.1 1
0.9 0.7 0.6 0.6 0.3 0.2 0.2 0.2 0.2 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
3.8 3.2 2.4 1.9 1.4 1 0.7 0.4 0.2 0.2
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.4 0.4 0.4 0.4
0.3 0.3 0.3 0.3 0.2 0.2 0.2 0.1 0
3.8 2.7 1.9 1.3 0.8 0.4 0.3 0.2 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.2 0.3 0.4 0.4 0.4 0.6 0.4
0.4 0.3 0.3 0.2 0.2 0.1 0.1 0 0
3.8 2.4 1.7 1 0.6 0.3 0.2 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.2 0.2 0.3 0.4 0.6 0.7 0.7 0.7 0.6
0.6 0.4 0.4 0.3 0.3 0.2 0.1 0 0
3.8 2.3 1.6 0.9 0.6 0.3 0.2 0.2 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0.1 0.1 0.1 0.1 0.1 0.2
0.2 0.2 0.3 0.4 0.6 0.6 0.7 0.7 0.7 0.7
0.6 0.6 0.4 0.3 0.3 0.2 0.1 0.1 0
